NRND = Not Recommended for New Design
Two Phase 9V/12V/24V BLDC All-In-One Fan and Motor Driver with Output Zener Clamp
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Average OutputDrive Current (mA) | 500 |
---|---|
Frequency Generator (FG) and Rotation Detect | FG |
Lock Detect, Shut-Down and Auto Start | Yes |
Operating Ambient Temperature (°C) | -40 to 100 |
Operating Point Bop Gauss (Max) | 60 |
Operating Point Bop Gauss (Min) | 10 |
Operating Point Bop Gauss (Typ) | 30 |
Operating Voltage (V) | 3.8 to 28 |
Peak Output Current (mA) | 700 |
Release Point Brp Gauss (Max) | -10 |
Release Point Brp Gauss (Min) | -60 |
Release Point Brp Gauss (Typ) | -30 |
SupplyCurrent (mA) | 2 |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 2.25 @ 24V |
Typical Zener Breakdown Voltage (V) | 55 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |