Micropower Omnipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH9250 is a high sensitivity micropower Omnipolar hall-effect switch ICs, specifically designed for portable and battery powered consumer equipment, to home appliances and industrial applications.
Based on high/medium sensitivity hall effect plates and chopper stabilized architecture, the AH9250 provides a reliable solution over the whole operating range.
The high and Medium sensitivity hall effect switches have been optimized to operate over the supply range of 2.5V to 5.5V and use a micropower sleep function to give an average supply current of only 8uA.
AH9250 has push pull output for flexibility.They are small low profile industry standard SC59 and TO92S packages.
# Outputs | 1 |
---|---|
ActiveHigh orLow | Low |
Active Output State (B > Bop) | Low |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | No |
Average Supply Current (µA) | 8 |
Average Supply Current (mA) | 0.008 |
Compliance (Only Automotive supports PPAP) | Standard |
Compliance(Only Automotive supports PPAP) | Standard |
Inactive Output State (B < Brp) | High |
Max OperatingPoint ±Bop(Guass) | 50 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 50 |
Max ReleasePoint ±Brp(Guass) | 40 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 40 |
Min OperatingPoint ±Bop (Guass) | 30 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 30 |
Min ReleasePoint ±Brp(Guass) | 20 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 20 |
Operating Ambient Temperature (°C) | -40 to 85 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Operating Voltage (V) | 2.5 to 5.5 |
Operating Voltage (V) | 2.5 to 5.5 |
Output Type | Pull-Up Resistor |
Outputs | Single |
AEC Qualified | No |
Sensitivity | High |
Typ OperatingPoint ±Bop(Guass) | 40 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 40 |
Typ ReleasePoint ±Brp(Guass) | 30 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 30 |
Type | Omnipolar |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2587 | 2022-05-13 | 2022-11-13 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |
PCN-2408 | 2019-10-02 | 2020-01-02 | Additional Qualified (AT) Assembly Test Site + BOM + Top Marking |