3.0A Single Channel Power Distribution Switch With Output Ovp
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP22815/615 is a 3A/Adjustable single channel current-limited high-side power switch with output OVP optimized for USB and other hot-swap applications which need to have over voltage protection from output to protection the system. The AP22815/615 complies with USB standards and is available with both polarities of Enable input. AP22815 supports fixed current-limited feature, while AP22615 equips adjustable current-limited feature optimized for applications that require precision current limiting support. It supports USB PD3.0 fast role swap function. The output voltage could recovery to USB valid voltage range within 110us during USB PD fast role swap event.
Type | OCP/OVP Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 3 |
(MAX) Maximum Current Limit Fixed (A) | 4.2 |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 3 |
Maximum Operating Voltage (V) | 5.5 |
Quiescent Current Typ (µA) | 300 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 40 |
Reverse Current Block | Yes |
Minimum Power Supply Voltage (V) | 3 |
Maximum Power Supply Voltage (V) | 5.5 |
Output Discharge | Yes |
(TYP) Output Rise Time mS | 1.9 |
OCP Output Latch Off | No |
OCP Flag | Yes |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |