3A, 4MHz HIGH EFFICIENCY SYNCHRONOUS BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3409/A is a current mode, PWM synchronous buck DC/DC converter, capable of driving a 3A load with high efficiency, excellent line and load regulation. It operates in continuous PWM mode. The AP3409/A integrates synchronous P-channel and N-channel power MOSFET switches with low on-resistance. It is ideal for portable applications powered from a single Li-ion battery. 100% duty cycle and low on-resistance P-channel internal power MOSFET can maximize the battery life. The switching frequency of AP3409/A can be programmable from 300kHz to 4MHz, which allows small-sized components, such as capacitors and inductors. A standard series of inductors from several different manufacturers are available. This feature greatly simplifies the design of switch-mode power supplies.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 95 |
Frequency Typ (Hz) | 300 |
Frequency Typ (kHz) | 300 |
HS RDS(ON) (mΩ) | 110 |
HS RDS(ON) (mΩ) | 110 |
LS RDS(ON) (mΩ) | 110 |
LS RDS(ON) (mΩ) | 110 |
MaximumInput Voltage (V) | 5.5 |
Maximum Input Voltage (V) | 5.5 |
Maximum Output Voltage (V) | ADJ |
MinimumInput Voltage (V) | 2.6 |
Minimum Input Voltage (V) | 2.6 |
Output Current (mA) | 3 |
Output Current (A) | 3 |
Output Voltage (V) | ADJ |
Quiescent Current Typ (mA) | 0.46 |
Quiescent Current Typ (µA) | 460 |
Shutdown Current Typ (µA) | 1 |
Shutdown Current Typ (µA) | 1 |
Type | Buck |