NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Automotive Compliant PPAP | No |
---|---|
Input Bias Current typ (nA) | 10 |
Input Offset Voltage typ (mV) | - |
Maximum Input Common Mode Voltage (V) | V+ -1.5 |
Maximum Supply Voltage (V) | 16 |
Minimum Input Common Mode Voltage (V) | V- |
Minimum Supply Voltage (V) | 4 |
Number of Channels | 1 |
Operating Ambient Temperature Range (°C) | 0 to 75 |
Output Current Sink (mA) | 500 |
Output Current Source (mA) | 500 |
AEC Qualified | No |
Rail-Rail | None |
Supply Current @ 5V (per Op Amp) (mA) | 6 |