Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 250 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 40 V |
Forward Continuous Current IFM (mA) | 250 mA |
Forward VoltageDrop VF(V) | 0.75 |
@ IF(mA) | 100 mA |
Maximum ReverseCurrent IR (µA) | 2 µA |
@ VR (V) | 40 V |
Capacitance CTOT Typ (pF) | N/A pF |