Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Maximum Peak Pulse Current IPP @ 8x20µs Max | 13 |
---|---|
AEC Qualified | Yes |
Configuration | Single (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 80 pF |
Reverse Standoff Voltage VRWM(V) | 12 V |
Breakdown VoltageVBR Min(V) | 13.3 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.01 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 23 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |