One Channel High Surge TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DxxV0S1U2LP1610 series are designed to protect sensitive electronic equipment from damage caused by EOS, lightning strikes, and ESD. These devices provide the features required for board-level protection. Their high surge current capability and low clamping voltage make them ideal for use in harsh transient environments.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 25 |
AEC Qualified | No |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 190 pF |
Reverse Standoff Voltage VRWM(V) | 28 V |
Breakdown VoltageVBR Min(V) | 31 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | N/A µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 50 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±30 kV |