Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D3V3H1B2LP

HIGH SURGE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players. 

Feature(s)

  • Low Profile Package (0.53mm max) and Ultra-small PCB Footprint Area (1.08 x 0.68mm max) Suitable for Compact Portable Electronics
  • Provides ESD Protection per IEC 61000-4-2 Standard: Air  ±30kV, Contact  ±30kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance

Application(s)

  • Cellular Handsets
  • Portable Electronics
  • Computers and Peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 100 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 3.8 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.01 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 9.5 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2299 2018-03-01 2018-06-01 Additional Qualified (A/T) Assembly Test Site