Diodes Incorporated — Analog and discrete power solutions
U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2510-10

U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2510-10

U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2510-10

Back to Data Line Protection

D3V3X4U10LP

4-CHANNEL LOW CAPACITANCE ESD PROTECTION ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The D3V3X4U10LP is a high-performance device suitable for protecting four high speed I/Os. These devices are assembled in U-DFN2510-10 package and have high ESD surge capability, low ESD clamping voltage and ultra-low capacitance.

Feature(s)

  • Clamping Voltage: 6V at 16A IEC6100-4-2
  • IEC61000-4-2 (ESD): Air — ±8kV, Contact — ±8kV
  • IEC61000-4-5 (Lightning): 3A (8/20µs)
  • 4 Channels of ESD Protection
  • Ultra-low Channel Input Capacitance of 0.45pF typical
  • TLP Dynamic Resistance: 0.3Ω
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under separate datasheet (D3V3X4U10LPQ)

Application(s)

  • Typically used at high-speed ports such as USB 3.0, USB 3.1, Serial ATA, DisplayPort.

Specifications & Technical Documents

Product Parameters

AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.45 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 5.5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 6 V
VESD IEC61000-4-2 Contact Discharge(kV) 8 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity