Diodes Incorporated
Back to Data Line Protection

DESD1IVN27V2WSQ

ESD PROTECTION FOR IN-VEHICLE NETWORKS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This DESD1IVN27V2WSQ is a next generation ESD and surge protection device packaged in a small footprint surface mount package. It is qualified to AEC-Q101, supported by a PPAP, and is
designed to protect automotive In-vehicle network bus lines.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard:
    Air ±30kV, Contact ±30kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • The DESD1IVN27V2WSQ is suitable for automotive
    application requiring specific change control; this part is
    AEC-Q101 qualified, PPAP capable, and manufactured in
    IATF 16949 certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • CAN
  • LIN
  • FlexRay
  • SENT

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 14 pF
Reverse Standoff Voltage VRWM(V) 27 V
Breakdown VoltageVBR Min(V) 28 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.001 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 45 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf