1.5A HIGH SPEED SINGLE GATE DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD0211C single high speed / low side MOSFET and IGBT driver is capable of driving 1.9A of peak current. The DGD0211C logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. The DGD0211C provides non-inverting and inverting inputs.
Because of fast propagation times of 35ns typical and rise/fall times of 15ns typical, the DGD0211C is well suited for high speed applications
like switch mode power supplies and PFC circuits.
The DGD0211C is offered in TSOT25 package and the operating temperature extends from -40°C to +125°C.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Driver Type | Single |
Configuration | Inverting / Non-Inverting |
Supply Voltage Max (V) | 18 |
Output Current Io+ Typ (mA) | 1900 |
Output Current Io- Typ (mA) | 1800 |
ton / toff Typ (ns) | 35/35 |
tr / tf Typ (ns) | 15/15 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2571 | 2022-03-17 | 2022-06-17 | Qualification of Additional Diodes Internal Assembly & Test Site (SAT) |