Diodes Incorporated — Analog and discrete power solutions
Back to Half-Bridge Gate Drivers

DGD2184M

HALF BRIDGE GATE DRIVER IN SO-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ DGD2184M is a high voltage / high speed gate driver capable of driving N-Channel MOSFETs and IGBTs in a half bridge configuration. High voltage processing techniques enable the
DGD2184M’s high-side to switch to 600V in a bootstrap operation.

The DGD2184M logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) for easy interfacing with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction. The DGD2184M has a fixed internal deadtime of 395ns (typ).

The DGD2184M is offered in SO-8 (Type TH) package, the operating temperature extends from -40°C to +125°C.

Feature(s)

  • Floating High-side Driver in Bootstrap Operation to 600V
  • Drives Two N-Channel MOSFETs or IGBTs in Half Bridge Configuration
  • 1.4A Source / 1.8A Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Internal Dead Time of 395ns to Protect MOSFETs
  • Wide Low-side Gate Driver and Logic Supply: 10V to 20V
  • Logic Input (IN and SD*) 3.3V Capability
  • Schmitt Triggered Logic Inputs with Internal Pull Down
  • Undervoltage Lockout for High and Low Side Drivers
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Application(s)

  • DC-DC Converters
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Product Specifications

Product Parameters

Offset Voltage Max (V) 600 V
Inputs IN, SD^
Output Current IO+ (Typ) (mA) 1900 mA
Output Current IO- (Typ) (mA) 2300 mA
Internal Deadtime (Typ) 395 ns
tON (Typ) (ns) 680 ns
tOFF (Typ) (ns) 270 ns
tR (Typ) (ns) 40 ns
tF (Typ) (ns) 20 ns

Related Content

Packages

Technical Documents

SPICE Model

Application Notes

Recommended Soldering Techniques

TN1.pdf