COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 12, 12 V |
|VGS| (±V) | 8, 8 ±V |
|IDS| @TA = +25°C (A) | 5.1, 3.9 |
PD @TA = +25°C (W) | 1.36 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 34, 59 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 40, 81 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 50, 115 mΩ |
|VGS(TH)| Min (V) | 0.4, 0.4 V |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 12.2, 13 nC |
QG Typ @ |VGS| = 10V (nC) | 23.1, 20.8 (@8V) nC |
CISS Typ (pF) | 1003, 1028 pF |
CISS Condition @|VDS| (V) | 6, 6 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2340 | 2018-04-26 | 2018-05-26 | Qualification of Alternate Wafer Sources for Select MOSFET Products |