COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
N-Channel: 1.0V max
P-Channel: -1.0V max
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20, 20 V |
|VGS| (±V) | 8, 8 ±V |
|IDS| @TA = +25°C (A) | 0.48, 0.35 |
PD @TA = +25°C (W) | 0.35 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 990, 1900 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 1200, 2400 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 1800, 3400 mΩ |
|VGS(TH)| Min (V) | 0.4, 0.4 V |
|VGS(TH)| Max (V) | 1.0, 1.0 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.35, 0.3 nC |
CISS Typ (pF) | 21.5, 17 pF |
CISS Condition @|VDS| (V) | 16, 15 V |