P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 100V Pchannel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally suited to DC/DC power management and Motherboard / Servers application.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 9 |
PD @TC = +25°C (W) | 42 |
RDS(ON)Max@ VGS(10V)(mΩ) | 240 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 300 mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 8.4 nC |
QG Typ @ |VGS| = 10V (nC) | 17.5 nC |
CISS Typ (pF) | 1239 pF |
CISS Condition @|VDS| (V) | 25 V |