Diodes Incorporated — Analog and discrete power solutions
U WLB1515 9

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-WLB1515-9.png
Back to Inactve Datasheet Archive

DMP2033UCB9 (Obsolete)

P-CHANNEL ENHANCEMENT MODE MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power management applications.

Feature(s)

  • LD-MOS Technology with the Lowest Figure of Merit:
    • RDS(ON) = 28mΩ to Minimize On-State Losses
    • Qg = 5.4nC for Ultra-Fast Switching
  • VGS(TH) = -0.6V Typ. for a Low Turn-On Potential
  • CSP with Footprint 1.5mm × 1.5mm
  • Height = 0.62mm for Low Profile
  • ESD = 3kV HBM Protection of Gate
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e.: parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please refer to the related automotive grade (Q-suffix) part. A listing can be found at https://www.diodes.com/products/automotive/automotive-products/.
  • This part is qualified to JEDEC standards (as references in AEC-Q) for High Reliability.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • Battery managements
  • Load switches
  • Battery protections

Product Specifications

Product Parameters

Compliance (Only Automotive(Q) supports PPAP) Standard

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2556 2021-11-22 2022-05-22 Device End of Life (EOL)