20V P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET is designed to minimize RDS(ON) and yet maintain superior switching performance. This device is ideal for use in Notebook battery power management and load switches.
• Load Switches
• Power Management Functions
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 20 V |
|VGS| (±V) | 10 ±V |
|IDS| @TC = +25°C (A) | 90 |
PD @TA = +25°C (W) | 2.76 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 6 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 8 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 75 nC |
QG Typ @ |VGS| = 10V (nC) | 164 nC |
CISS Typ (pF) | 5392 pF |
CISS Condition @|VDS| (V) | 10 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |