NRND = Not Recommended for New Design
175°C 40V P-CHANNEL ENHANCEMENT MODE MOSFET PowerDI5060-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET has been designed to minimize the onstate resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
CISS Condition @|VDS| (V) | 20 |
---|---|
CISS Typ (pF) | 4763 |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
ESD Diodes (Y|N) | No |
|IDS| @TC = +25°C (A) | 69 |
PD @TA = +25°C (W) | 3.3 |
Polarity | P |
QG Typ @ |VGS| = 10V (nC) | 87 |
QG Typ @ |VGS| = 4.5V (nC) | 39 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 13 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 23 |
|VDS| (V) | 40 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |