30V 175°C N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of
automotive applications. It is qualified to AEC-Q101, supported by a
PPAP and is ideal for use in:
- Backlighting
- Power Management Functions
- DC-DC Converters
- Low RDS(ON) – Minimizes On-State Losses
- Excellent Qgd x RDS(ON) Product (FOM)
- Small Form Factor Thermally Efficient Package Enables Higher Density End Products
- 100% Unclamped Inductive Switching – Ensures More Reliability
- Rated to +175°C – Ideal for High Ambient Temperature Environments
- Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
- Halogen and Antimony Free. “Green” Device (Note 3)
- Qualified to AEC-Q101 Standards for High Reliability
- PPAP Capable (Note 4)
This MOSFET is designed to meet the stringent requirements of
automotive applications. It is qualified to AEC-Q101, supported by a
PPAP and is ideal for use in:
- Backlighting
- Power Management Functions
- DC-DC Converters
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 20, 16 ±V |
|IDS| @TA = +25°C (A) | 22 |
|IDS| @TC = +25°C (A) | 145 |
PD @TC = +25°C (W) | 136 |
RDS(ON)Max@ VGS(10V)(mΩ) | 3.8 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 6 mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 10V (nC) | 43.7 nC |
CISS Typ (pF) | 2370 pF |
CISS Condition @|VDS| (V) | 15 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2485 | 2020-12-04 | 2021-03-04 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site Using PdCu or Au Bond Wire, And Qualification of Additional Wafer Source for Select Discrete Automotive Products |