Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
LOW CAPACITANCE UNI-DIRECTIONAL TVS DIODE ARRAY
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
Breakdown VoltageVBR Min(V) | 6 |
Channel Input CapacitanceCT Typ (pF) | 1 |
Configuration | Quad (Uni-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 17 |
Maximum Peak Pulse Current IPP @ 8x20μs Max(A) | 5 |
AEC Qualified | Yes |
Reverse Standoff Voltage VRWM(V) | 5.5 |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.01 |
VESD IEC61000-4-2 Contact Discharge(kV) | 8 |