Diodes Incorporated — Analog and discrete power solutions
W DFN2020 3 SWP Type A

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-DFN2020-3 (SWP) (Type A)

Back to DXTN10060DFJBWQ

DXTN10060DFJBWQ

NPN, 60V, 4A, DFN2020-3 (SWP)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Advanced process capability has been used to maximise the performance of this 60V, NPN transistor. The W-DFN2020-3/SWP
(Type A) package offers lower profile and the derating up to +175°C allows higher dissipation for applications where power density is of utmost importance.

Feature(s)

  • BVCEO > 60V
  • IC = 4A Continuous Collector Current
  • Low Saturation Voltage (100mV Max @1A)
  • RSAT = 60mΩ for a Low Equivalent On-Resistance
  • hFE Specified up to 6A for High Current Gain Hold Up
  • Tighter Gain Specification
  • Low Profile 0.62mm High Package for Thin Applications
  • Sidewall Tin Plating for Wettable Flanks in AOI
  • RθJA Efficient, 60% Lower than SOT23
  • 4mm2 Footprint, 50% Smaller Than SOT23
  • Rated +175°C – Ideal for High Temperature Environment
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DXTN10060DFJBWQ is suitable for automotive applications requiring specific change control and is AEC-Q101 qualified, is PPAP capable, and is manufactured in IATF16949:2016 certified facilities.

Application(s)

  • Automotive Systems
    • MOSFET Gate Driving
    • DC-DC Converters
    • Motor Control
    • Power Switches

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

Low Saturation Transistor

Polarity

NPN

RCE(sat) (mΩ)

60

VCEO, VCES (V)

60

IC (A)

4

ICM (A)

6

PD (W)

1.8

hFE (Min)

340

hFE (@ IC) (A)

0.2

hFE(Min 2)

140

hFE (@ IC2) (A)

2

VCE(sat) Max (mV)

20

VCE(SAT) (@ IC/IB) (A/mA)

0.1/10

VCE(sat) (Max.2) (mV)

200

VCE(sat) (@ IC/IB2) (A/mA)

2/50

fT (MHz)

125

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products