Diodes Incorporated
Back to Bridges

GBL410_HF

4A GLASS PASSIVATED BRIDGE RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Glass Passivated Die Construction
  • Rating to 1,000V PRV
  • Low Reverse Leakage Current
  • Surge Overload Rating to 150A Peak
  • Ideal for Printed Circuit Board Applications
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Induction Heater
  • Home Appliance
  • Switching Power
  • Industrial Power Controller
  • Telecom Power Supply

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Forward VoltageDrop VF(V) 1
TotalCapacitance CT (pF) 35 pF
MaximumAverageRectifiedCurrent IO (A) 4 A
Peak RepetitiveReverse VoltageVRRM (V) 1000 V
Maximum Peak Forward Surge Current IFSM (A) 150 A
Maximum ReverseCurrent IR (µA) 5 µA

Technical Documents

Recommended Soldering Techniques

TN1.pdf