Complementary, 65V, 0.5A, SOT363
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Category | Small Signal Transistor |
Compliance(Only Automotive supports PPAP) | Standard |
fT (MHz) | 100 |
fT (MHz) | 100 |
hFE (min) | 250 |
hFE(@ IC) | 0.01 |
hFE (@ IC) (A) | 0.01 |
hFE(@ IC2) | 0.1 |
hFE (@ IC2) (A) | 0.1, 0.15 |
hFE(Min 2) | 100 |
hFE (Min) | 250, 100 |
IC (A) | 0.5 |
IC (A) | 0.5, 0.6 |
ICM (A) | N/A |
ICM (A) | - |
PD (W) | 0.2 |
PD (W) | 0.2 |
Polarity | NPN + PNP |
Product Type | NPN + PNP |
AEC Qualified | Yes |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | - |
VCE (SAT) (@ IC/IB) (A/m A) | N/A |
VCE (SAT) (@ IC/IB2) (A/mA) | - |
VCE (SAT)(Max.2) | 500 |
VCE (SAT)Max (mV) | 300, 400 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10, 0.5/50 |
VCE(sat) (@ IC/IB2) (A/mA) | - |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) Max (mV) | 400, 500 |
VCEO, VCES (V) | 65 |
VCEO, VCES (V) | 65, 60 |