3W Mono Class D
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8304 is a mono, filter-less, Class-D amplifier with high SNR (signal-to-noise ratio) and differential input that helps eliminate noise. The PAM8304 supports 2.8V to 6V operation, which makes it ideal for up to 4-cell alkaline battery applications. The PAM8304 is capable of driving speaker loads as low as 3Ω with a 5V supply, maximizing the output power.
The device’s over 90% efficiency and small PCB area make the PAM8304 Class-D amplifier ideal for portable applications. The output uses a filter-less architecture, minimizing the number of external components in the PCB area whilst providing a high-performance, simple, and lower cost system.
The PAM8304 features short-circuit protection, thermal shutdown, and undervoltage lockout.
The PAM8304 is available in the U-DFN3030-8 (Type E) and MSOP-8 packages.
Minimum VDD (V) | 2.8 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
AEC Qualified | No |
Maximum VDD (V) | 6 V |
IQ (mA) | 5 mA |
Power/CH (W) @ THD=10% | 3 |
Power/CH (W) @ THD=1% | 2.4 |
Mono or Stereo | Mono |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | 93 % |
Volume/ Gain | Rin adjustable |
Gain Min | N/A dB |
Gain Max | 300k?/RI dB |
SNR | N/A dB |
PSRR | 70 dB |
Special Features | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |