25mW True CAP Free Stereo Headphone Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8908 stereo headphone driver is designed for portable equipment where board space is at a premium. The PAM8908 uses a unique, patent pending architecture to produce a ground-referenced output from a single supply, eliminating the need for large DCblocking capacitors, saving cost, board space, and component height.
The PAM8908 delivers up to 60mW per channel into a 32Ω load and has low 0.03% THD+N. A high power-supply rejection ratio (80dB at 1kHz) allows this device to operate from noisy digital supplies without an additional linear regulator.
The PAM8908 operates from a single supply from 2.5V to 5.5V and has short-circuit and overtemperature protections. Shutdown mode reduces supply current to less than 1µA.
Minimum VDD (V) | 2.5 |
---|---|
Compliance (Only Automotive Supports PPAP) | No |
AEC Qualified | No |
Maximum VDD (V) | 5.5 V |
IQ (mA) | 4 mA |
Power/CH (W) @ THD=10% | N/A |
Power/CH (W) @ THD=1% | 0.035 |
Mono or Stereo | Stereo |
BTL | No |
SE | Yes |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | Yes |
Efficiency (%) | N/A % |
Volume/ Gain | 4-Settings |
Gain Min | -6 dB |
Gain Max | 6 dB |
SNR | 100 dB |
PSRR | 75 dB |
Special Features | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |