Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
These Schottky Barrier Rectifiers have been designed to meet the stringent requirements of automotive applications. They are ideally suited to use as: polarity protection diodes, re-circulating diodes, and switching diodes.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 2 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 20 V |
Peak ForwardSurge CurrentIFSM(A) | 33 A |
Forward VoltageDrop VF(V) | 0.49 V |
@ IF (A) | 2 A |
Maximum ReverseCurrent IR (µA) | 160 µA |
@ VR (V) | 20 V |
TotalCapacitance CT (pF) | 200 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |