Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

PI5USB2544Q (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI5USB2544Q is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. PI5USB2544Q provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. This series is compatible with both popular BC1.2 compliant and non-BC1.2 compliant devices. System wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the PI5USB2544Q. The PI5USB2544Q series 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

Features

  • AEC-Q100 Qualified
  • Supports CDP/DCP Modes per USB Battery Charging Specification 1.2
  • Supports Shorted Mode per Chinese Telecommunication Industry Standard YD/T1591-2009
  • Supports non-BC1.2 Charging Modes by Automatic Selection
    - Divider-1A mode
    - Divider-2A mode
    - DCP-1.2V mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wake up
  • Automatic SDP/CDP Switching for Devices that do not request for the CDP Ports
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in all Charge Modes
  • Compatible with USB 2.0/3.0 Power Switch requirements
  • Integrated 73-mΩ (Typ.) High-Side MOSFET
  • Adjustable Current-Limit up to 3A(Typ.)
  • Operating Range: 4.5V to 5.5V
  • Max Device Current:
    - 2μA at Device Disabled
    - 270μA at Device Enabled
  • Device Package: TQFN 3.0x3.0-16L

Applications

  • Automotive
  • USB Ports (Host and Hubs)
  • Notebook and Desktop PCs
  • Universal Wall Charging Adapters

 

 

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Yes
AEC Qualified Yes

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf