5 LVPECL output High Performance Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C4911505-04 is a high performance fanout buffer devicewhich supports up to 1.5GHz frequency. The device has 2 selectable clock inputs that can accept most differential and single ended clock sources. This device is ideal for systems that need to distribute low jitter clock signals to multiple destinations.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 5 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.03 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | LVCMOS, Differential |
Skew (ps) | 35 |
Ambient or Junction Temperature (°C) | -40 to 85 |