NRND = Not Recommended for New Design
1.2V/1.5V, 200MHz, 1:4 Networking Clock Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CL10804 is a 1.2V or 1.5V high-speed, low-noise 1:4 non-inverting clock buffer. The key goal in designing the PI6CL10804 is to target networking applications that require low-skew, low-jitter, and high-frequency clock distribution. Providing output-to-output skew as low as 100ps, the PI6CL10804 is an ideal clock distribution device for synchronous systems. Designing synchronous networking systems requires a tight level of skew from a large number of outputs.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVCMOS |
Maximum Output Frequency (MHz) | 200 |
Additive Jitter (ps) | N/A |
Supply Voltage (V) | 1.2, 1.5 |
Input Type(s) | LVCMOS |
Skew (ps) | 100 |
Ambient or Junction Temperature (°C) | -40 to 85 °C |