Diodes Incorporated — Analog and discrete power solutions
Back to PI6LC48H02-01

PI6LC48H02-01

PCIe 3.0/2.0/1.0 Clock Generator with 2 HCSL Outputs

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PI6LC48H02-01 is a clock generator compliant to PCI Express
® 3.0/2.0/1.0 and Ethernet requirements. The device is used
for servers, networking or embedded systems.
The PI6LC48H02-01 provides two differential (HCSL) or LVDS
outputs. Using Pericom's patented Phase Locked Loop (PLL)
techniques, the device takes a 25MHz crystal input and produces
two pairs of differential outputs (HCSL) at 25MHz, 100MHz,
125MHz, 200MHz clock frequencies.

Features

  • PCIe® 3.0/2.0/1.0 compliant
  • PCIe 3.0 Phase jitter - 0.45ps RMS (High Freq. Typ.)
  • LVDS compatible outputs
  • Supply voltage of 3.3V ±10%
  • 25MHz crystal or clock input frequency
  • HCSL outputs, 0.8V Current mode differential pair
  • Jitter 35ps cycle-to-cycle (typ)
  • RMS phase jitter 12kHz ~ 20MHz @ 100MHz - 0.32ps (typ)
  • RMS phase jitter 12kHz ~ 20MHz @ 125MHz - 0.3ps (typ)
  • Power down mode
  • Industrial temperature range
  • Packaging: (Pb-free and Green): 16-pin TSSOP (L16)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Supply Voltage (V)

3.3

Additive Jitter (ps)

0.3

Skew (PS)

0

Maximum Output Frequency (MHz)

25/ 100/ 125/ 200 MHz

Input Type(s)

Crystal, CMOS

Output Type(s)

HCSL, LVDS

Number of Outputs

2

Supported Frequencies (MHz)

25, 100, 125, 200

Ambient or Junction Temperature (°C)

-40 to 85

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products