Diodes Incorporated — Analog and discrete power solutions
Back to Heating Controllers

PT8A3351B

Ceramic Heating Controller(LCD)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PT8A335xA/B is special designed for ceramic heating control with 11 temperature levels(show as below function comparison table). It can drive SCR directly and detect heater temperature by heater-self without extra temperature sensor. It has 3 keys for function setting. LCD displays and backlight indicate the working status. Build-in timer will be auto-power off after power on 1 hour for 60Hz or 1.2 hour for 50Hz.

Features

  • High watt density Alumina Heaters
  • Pulse trigger with high current for SCR
  • Quickly Heat-Up and Quickly Lost-Heat Recover
  • External adjustable to fit wide range heating plates
  • External adjustable to fit TCR of sensors
  • Full temperature compensation and insensitive to
    environment temperature
  • Internal zener
  • 11 heat temperature settings
  • Auto power off for PT8A3351/3/5/7
  • Backlights for indicating work status
  • LCD screen for showing temperature setting
  • Dual Temperature (Fahrenheit/Centigrade) Display
  • Wet function: It will keep heating on state to level
    2.
  • Dual voltage (120V/240V) operations.
  • Support 3 keys, on/off, up and down
  • SOIC-24, QFN-24 and TSSOP-24 package

Applications

  • Ceramic heating controller

Product Specifications

Product Parameters

Heating Element MCH
LED @ Heater On Remark
Auto Off Yes
On/Off Key Three Keys (ON & OFF Key, Up/Down Key)
Driver Type SCR

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents