Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The RS1MWF is a rectifier packaged in the small form factor, low profile SOD123F package. Providing fast recovery time for high efficiency, low reverse leakage current, and high surge current capability. This device is ideal for use in general rectification applications.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Product Type | FAST RECOVERY RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
Maximum Peak Forward Surge Current IFSM (A) | 30 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 V |
Forward VoltageDrop VF(V) | 1.3 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
@ VR (V) | 1000 V |
Reverse RecoveryTime trr (ns) | 500 ns |
TotalCapacitance CT (pF) | 8 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2701 | 2024-11-18 | 2025-02-17 | Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Discrete Products |
PCN-2588 | 2022-06-01 | 2022-09-01 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products |
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |
PCN-2337 | 2018-06-04 | 2018-05-04 | Qualification of Additional Wafer Sources and Additional Assembly and Test Sites for Select Products |