SURFACE MOUNT SCHOTTKY BARRIER DIODE ARRAYS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR3U40S1FQ is a single rectifier packaged in SOD123F, offering very low-forward voltage drop (VF) and lower reverse leakage stability at high temperatures.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
3 |
Peak Repetitive Reverse Voltage VRRM (V) |
40 |
Peak Forward Surge Current IFSM (A) |
50 |
Forward VoltageDrop VF(V) |
0.49 |
@ IF (A) |
3 |
Maximum Reverse Current IR (μA) |
180 |
@ VR (V) |
40 |
Reverse Recovery Time trr (ns) |
11 |
Total Capacitance CT (pF) |
152 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2745 | 2025-06-13 | 2025-09-12 | Additional Wafer Source for Select Automotive Products |
| PCN-2661 | 2024-02-21 | 2024-05-21 | Qualification of Additional Wafer Source and Wafer Diameter Change |
| PCN-2590 | 2022-06-01 | 2022-09-01 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Automotive Products |
| PCN-2500 | 2021-03-24 | 2021-06-24 | Transfer Final Test and Packing from Eris Plant 1 in Taipei City, Taiwan to Eris Plant 2 in Taoyuan, Taiwan for Automotive Products |