NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The schottky rectifier providing low VF and excellent reverse leakage stability at high temperatures, this device is ideal for use in general rectification applications.
@ IF (A) | 2 |
---|---|
@ TerminalTemperature TT (ºC) | N/A |
@ VR (V) | 60 |
Compliance (Only Automotive supports PPAP) | No |
Configuration | N/A |
Forward VoltageDrop VF(V) | 0.62 |
MaximumAverageRectifiedCurrent IO (A) | 2 |
Maximum ReverseCurrent IR (µA) | 0.1 |
Peak ForwardSurge CurrentIFSM(A) | 60 |
Peak RepetitiveReverse VoltageVRRM (V) | 60 |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | 52 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |