Diodes Incorporated
SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMB.png
Back to Data Line Protection

SMBJ110AQ

600W SURFACE MOUNT AUTOMOTIVE TRANSIENT VOLTAGE SUPPRESSOR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.  

Feature(s)

  • 600W Peak Pulse Power Dissipation
  • 5V to 200V Standoff Voltages
  • Glass Passivated Die Construction
  • Unidirectional and Bidirectional Versions Available
  • Excellent Clamping Capability
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The SMBJ5.0(C)AQ – SMBJ200(C)AQ are suitable for automotive applications requiring specific change control; these parts are AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

Compliance with the following standards:

  • ISO10605, C = 150pF, R = 330Ω:
    • 30kV (Air Discharge)
    • 30kV (Contact Discharge)
  • ISO7637-2 (Note 5)
    • Pulse 1: Vs = -150V
    • Pulse 2a: Vs = +112V
    • Pulse 3a: Vs = -220V
    • Pulse 3b: Vs = +150V

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Uni-Directional
Reverse Standoff Voltage VRWM(V) 110 V
Breakdown VoltageVBR Min(V) 122 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 177 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2590 2022-06-01 2022-09-01 Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Automotive Products