Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
BreakdownVoltageVBR Max (V) | 7.2 |
Breakdown VoltageVBR Min(V) | 6.4 |
Channel Input CapacitanceCT Typ (pF) | 65 |
Configuration | Single (Uni-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 19 |
Maximum Peak Pulse Current IPP @ 8x20±s Max | 4.5 |
Maximum Peak Pulse Current IPP @ 8x20μs Max(A) | 4.5 |
Maximum Peak Pulse Current IPP @ 8x20µs Max | 4.5 |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 0.5 |
AEC Qualified | Yes |
Reverse Standoff Voltage VRWM(V) | 5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2636 | 2023-08-29 | 2023-08-29 | Device End of Life (EOL) |
PCN-2459 | 2020-05-28 | 2020-11-28 | Device End of Life (EOL) |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |