Low knee current 1.22V shunt reference
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Type | Shunt reference |
---|---|
Compliance (Only Automotive Supports PPAP) | No |
AEC Qualified | No |
ReferenceVoltage (V) | 1.22 V |
Tolerance (%) | 2, 1, 0.5 % |
Sink Current (mA) | 20 mA |
Minimum Cathode Current for Regulation Typ (µA) | 4 µA |
Typical Temperature Coefficient (ppm/°C) | 20 ppm/°C |
Maximum Slope Resistance (Ω) | 0.6 Ω |
Noise Voltage (µV/Hz) | 60 µV/Hz |
Operating Ambient Temperature Range (°C) | -40 to 125 °C |