Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Catalog |
Compliance (Only Automotive Supports PPAP) | On Request* |
fT (MHz) | 180 |
fT (MHz) | 180 |
hFE (min) | 300 |
hFE(@ IC) | 0.01 |
hFE (@ IC) (A) | 0.1 |
hFE(@ IC2) | 150 |
hFE (@ IC2) (A) | 2 |
hFE(Min 2) | 150 |
hFE (Min) | 300 |
IC (A) | 4 |
IC (A) | 4 |
ICM (A) | N/A |
ICM (A) | 6 |
PD (W) | 2.45 |
PD (W) | 1.5 |
Polarity | PNP |
Product Type | PNP |
AEC Qualified | Yes |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | 64 |
VCE (SAT) (@ IC/IB) (A/m A) | 1/10 |
VCE (SAT) (@ IC/IB2) (A/mA) | 2.5/150 |
VCE (SAT)(Max.2) | 250 |
VCE (SAT)Max (mV) | 30 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/20 |
VCE(sat) (@ IC/IB2) (A/mA) | 2.5/150 |
VCE(sat) (Max.2) (mV) | 350 |
VCE(sat) Max (mV) | 220 |
VCEO, VCES (V) | 20 |
VCEO, VCES (V) | 20 |