NPN, 45V, 3A, TO252
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the TO252-3L/DPAK outline this high gain 45V NPN transistor offers low on state losses making it ideal for use in DC-DC circuits and various driving and power management functions.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 45 |
IC (A) | 3 |
ICM (A) | 6 |
PD (W) | 3.4 |
hFE (Min) | 400 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 60 |
hFE (@ IC2) (A) | 3 |
VCE(sat) Max (mV) | 360 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/5 |
VCE(sat) (Max.2) (mV) | 320 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/40 |
fT (MHz) | 150 |
RCE(sat) (mΩ) | 77 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2644 | 2023-09-27 | 2023-12-27 | Lead Frame Type, Die Bond Process, Wire Bond Type and Mold Compound changes to enhance select TO-252 packaged automotive products |