USB TYPE-C DFP CONTROLLER AND POWER SWITCH WITH LOAD DETECTION
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP25810L device is a USB-C® downstream-facing port (DFP) controller with an integrated 3A rated USB power switch. The AP25810L device monitors the Type-C configuration channel (CC) lines to determine when a USB device is attached. If an upstream-facing port (UFP) device is attached, the AP25810L device applies power to the VBUS and communicates the selectable VBUS current-sourcing capability to the UFP via the pass-through CC line. If the UFP is attached using an electronically marked cable, the AP25810L device also applies VCONN power to the cable CC pin. The AP25810L device also identifies when Type-C audio or debug accessories are attached. The AP25810L device draws less than 0.7μA (typ) when no device is attached. Additional system power saving is achievable in the S4 and S5 system power states by using the output to disable the high-power 5V supply when no UFP is attached. In this mode, the device is capable of running from an auxiliary supply (AUX), which can be a lower-voltage supply (3.3V), typically powering the system μC in low-power states (S4 and S5). The AP25810L 30mΩ power switch has two selectable fixed-current limits that align with the Type‑C current levels. The output signals when the switch is in an overcurrent or overtemperature condition. The output controls power management to multiple high-current Type-C ports in an environment where all ports cannot simultaneously provide high current (3A). The AP25810L is available in a standard Green W-QFN3040-20 package with exposed PAD for improved thermal performance, and is RoHS-compliancy.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Protocols Supported | USB Type C |
Power Role | DFP (Downstream-Facing Port) Source |
I2C Support | No |
SR Controller Embedded | No |
VBUS MOS Embedded | Yes |
VCC Maximum Rating | 5.5 |
VCC UVLO (V) | 4.1 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2595 | 2022-09-08 | 2022-12-08 | Qualified Additional Wafer Fab Source, Die Revisions, Bill of Materials, and Data Sheet Changes |