NRND = Not Recommended for New Design
SINGLE CHANNEL GATE DRIVER IN SO8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD2117 and DGD2118 are high voltage/high speed gate drivers capable of driving one N-Channel MOSFET or IGBT in a bootstrap configuration. High voltage processing techniques enable the DGD2117 and DGD2118 to switch at 600V.
The DGD2117 and DGD2118 logic inputs are compatible with standard CMOS outputs. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction. The single floating channel can be used in high side and low side configuration.
The DGD2117 and DGD2118 are offered in SO-8 (Type TH) package and the operating temperature extends from -40°C to +125°C.
Inputs | IN |
---|---|
Offset Voltage Max (V) | 600 |
Output Current IO- (Typ) (mA) | 600 |
Output Current IO+ (Typ) (mA) | 290 |
tF (Typ) (ns) | 35 |
tOFF (Typ) (ns) | 105 |
tON (Typ) (ns) | 125 |
tR (Typ) (ns) | 75 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2664 | 2024-02-23 | 2024-08-23 | Device End of Life (EOL) |