Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Bandwidth | 500 |
---|---|
FTONE | 22 |
Gain | 19 |
Input Return Loss | 15 |
Isolation | 30 |
Matrix Type | 4 |
OIP3 dBm | 3 |
Output Return Loss | 10 |
VCC (V) | 3.3 |
VPOL | 15.5 |