Ultra-Low Power Digital Unipolar Hall-Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH1381/AH1382/AH1383 is an ultra-low power digital Unipolar Hall effect switch IC from Diodes Incorporated’s broad Hall effect switches family. Thanks to the hibernating clocking system, the average supply current is only 1.6μA at 3V, which makes the AH1381/AH1382/AH1383 perfectly fit battery-powered consumer products, gas or water meters, smoke detectors and IoT devices. The wider range of the supply voltage (1.6V to 5.5V) extends battery operating time and supports low-voltage system microcontrollers, which provides great flexibility for system design. The advanced chopper stabilized design provides superior stability on switch operating point over temperature and supply voltage. The high ESD level up to 8kV helps to improve the system robustness.
The output is activated with south pole of sufficient magnetic field strength. When the magnetic flux density (B) perpendicular to the package is larger than operate point (BOPS), the output will be turned on (pulled low) and held until B is lower than release point (BRPS).
The devices are packaged in SOT23 (Type S) and small low profile X2-DFN1410-4 and X2-DFN1010-4 (Type B).
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Unipolar |
Outputs | Single |
Output Type | Push-Pull |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High |
Operating Voltage (V) | 1.6 to 5.5 |
Average Supply Current (mA) | 0.0016 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 6 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 18 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 30 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 2 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 11 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 24 |
Output Current Capability (mA) | 7 |
Operating Ambient Temperature (°C) | -40 to 85 |