Diodes Incorporated — Analog and discrete power solutions

Configurable µASIC (Micro ASIC)

Our µASICs (Micro ASICs) are programmable mixed-signal solutions that allow designers to integrate many system functions into one IC while reducing power consumption, component count, and board space. Each µASIC has a mix of macrocells such as look-up tables (LUTs), timers, oscillators, etc. within it. Using non-volatile memory (NVM), these macrocells can be connected through hardware-defined matrix connections in numerous user-defined combinations. The µASIC configuration is accomplished with the accompanying Atlas EDA software, which is available free of charge through our partner's website, Atlas Magnetics.

  1. Download Atlas EDA for Windows
  2. Download Atlas EDA for MacOS