Diodes Incorporated supports products for the entire USB Type-C and USB Power Delivery (USB PD) architecture, including Power Source ICs, Power Sink ICs, Dual-Role Ports, and Automotive USB PD selections. Our devices are compliant to the latest USB PD specifications and support quick-charging applications for QC2.0, QC3.0, QC4/4+, and QC5 Downstream-Facing Port Power.
Click on the links below to find products that fit your application.
With Diodes' USB PD Power Source solutions, you can charge phones, power monitors, and do more with readily available reference designs for power outputs from 15W to 100W+.
More
Diodes' USB PD Power Sink solutions allow you to update your system to use any USB PD adapter as a power source. Our USB PD Sink Controllers seamlessly manage power negotiations without use of complicated software alterations. Just plug and play, it's that simple.
More
Diodes' automotive reference designs allow up to 120W for 4-port charging solutions in cars. With our C-Link Automotive (CLA) Evaluation Board, you can charge phones, tablets, and notebooks or mirror the monitor on the infotainment system screen.
More