Our gate driver portfolio provides a comprehensive and feature-rich family of products designed to deliver high-performance switching of MOSFET’s and IGBTs. Today’s increasing demands for heightened efficiency levels plus greater compactness make these ideal for high-power motor control and DC-DC power delivery applications.
The inclusive product range features single, dual and six-channel outputs providing designers more flexibility in application implementation. With advanced protection mechanisms directly integrated into the devices, system reliability is improved, board space is optimized, and component count is further reduced compared to traditional discrete solutions.
Compatible with control signals from microcontrollers and PWM controller ICs, with support for TTL and CMOS logic level inputs, makes interfacing straightforward.
__________________________________________________________________________________________________________________