Contact Image Sensors (CIS)
Contact Image Sensors (CIS) are input devices that are widely applied on high-speed copy machines, check scanners, banknote identification validators (ATM, banknote detectors), and industrial inspection equipment (AOI/AVI) etc. We offer integrated sensor IC, illumination, and rod lenses to form the CIS module.
CIS products react to the brightness of a document through an intact optical electronic module in a 1:1 scanning ratio. They thereby excel in making light weight, slim and compact devices with uncluttered structure, that are easy to set up and use. In addition, their lower power consumption and cost made them a mainstream devices.
Our experienced R&D team will also customize our sensor module designs accordingly to fully meet our customers' expectations in addition to the wide range of resolution designs offered.
Application |
Scan Width (mm) |
Data Rate |
Working Distance |
Line Freq. (KHz) |
Channels |
Interface |
Surface Inspection |
400 ~ 1800 |
10MHHz(1200DPI) |
4.8/9/15/32 mm |
10 |
22~100 |
Analog |
658 ~ 1000 |
16MHHz(600DPI) |
30 |
36 ~ 54 |
310 ~ 760 |
35MHHz(600DPI) |
68 |
16 |
Digital (LVDS) |
330 ~ 658 |
35MHHz(300DPI) |
115 |
9 |
330 ~ 990 |
35MHHz(2400DPI) |
6 |
3 ~ 6 |
330 ~ 990 |
35MHHz(1200DPI) |
12 |
3 ~ 6 |
330 ~ 990 |
35MHHz(2400DPI) |
6 |
6 |
Camera Link |
54 ~ 3130 |
Customized |
Application |
Scan Width (mm) |
Resolution (pixels) |
Light Source |
Clock (Hz) |
Data Output |
Part No. |
Banking |
54 |
300/600/1200 |
R/G/B/IR |
4M/10MHz |
Analog / Digital (LVDS/ V by one) Single / Multi-channel outputs |
DL725- |
300/600 |
R/G/B/IR/UV |
16MHz |
108 |
300/600/1200 |
R/G/B/IR |
4M/10MHz |
DL718- |
300/600 |
R/G/B/IR/UV |
10M/16MHz |
DL705- |
183/200/216 |
200 |
R/G/B/IR/UV |
8M/16M/24M/35M |
DL706- |
308 |
100/200 |
R/G/B/IR |
8M/16M/24M/35M |
Customized |
18 ~ 308 |
200/300/600/1200 |
R/G/B/IR(UV) |
4M ~ 50MHz |
Image Scanning |
54 |
300/600/1200 300/600 |
R/G/B |
4M/10MHZ 16MHz |
DL525- |
108 |
216 |
DL518- |
308 |
DL520- |
DL526- |
216/308 |
300/600 |
White |
35M/50MHz |
DL626- |
10 ~ 308 |
200/300/600/1200 |
R/G/B |
1M ~ 50MHz |
Customized |