Wide Input Voltage Range, 200MA ULDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2205 series is a positive voltage regulator IC fabricated by a high-voltage EPNP process.
The AP2205 has various features such as a wide input voltage range, high accuracy, high ripple rejection, low dropout voltage, low noise, current limit, and ultra-low quiescent current—which make it ideal for use in various USB and portable devices.
The IC consists of a voltage reference, an error amplifier, a resistor network for setting output voltage, a current limit circuit for current protection, a chip enable circuit, a low power shutdown mode for extended battery life, overcurrent protection, overtemperature protection, as well as reverse current protection.
The AP2205 has 1.5V, 1.8V, 2.5V, 2.8V, 3.0V, 3.3V, 5.0V fixed voltage versions and an adjustable voltage version.
The AP2205 is available in the space-saving SOT25 and SOT89 packages.
Iq (typ) (µA) | 36 |
---|---|
Iq (max) (?A) | 36 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 0.2 |
Vin (Max) (V) | 24 |
Vin (Min) (V) | 2.3 |
Vout (min) | 1.24 |
Vout (max) | 24 |
Fixed Vout (V) | 1.5, 1.8, 2.5, 2.8, 3.0, 3.3, 5.0 |
Adjustable VFB (V) | 1.24 |
Accuracy 25C | 2 |
Noise uV RMS 10-100 kHz | 30 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.5 |
PSRR (dB) 1kHz | 60 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | Rerverse Current |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2548 | 2021-10-08 | 2022-01-08 | Additional Wafer Source (JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Assembly/Test (A/T) Site (CAT) |