Precision-adjustable Current-limited Power Switches
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP22653Q is single-channel, precision-adjustable, current-limited switch optimized for applications that require precision current-limiting, or to provide up to 1.5A of continuous load current during heavy loads/short circuits. This device offers a programmable current-limit threshold between 125mA and 1735mA (typ) via an external resistor. Current-limit accuracy ±7% can be achieved at high current-limit settings. The rise and fall times are controlled to minimize current surges during turn on/off.
The device has fast short-circuit response time for improved overall system robustness. The device provides a complete protection solution for applications subject to heavy capacitive loads and the prospect of short circuit, offering reverse current blocking and limiting, overcurrent, overtemperature, and short-circuit protection, as well as controlled rise-time and undervoltage lockout functionality. A 6ms deglitch capability on the open-drain flag output prevents false overcurrent reporting and does not require any external components.
The AP22653Q limits the output current to a safe level when the output current exceeds current-limit threshold. The device is available in the SOT26 (Type A1) package.
Type | OCP Switch |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Automotive |
Maximum Continuous Output Current (A) | 1.5 |
(MAX) Maximum Current Limit Fixed (A) | 1.856 |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 3 |
Maximum Operating Voltage (V) | 5.5 |
Quiescent Current Typ (µA) | 120 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 55 |
Minimum Power Supply Voltage (V) | 3 |
Maximum Power Supply Voltage (V) | 5.5 |
Output Discharge | Yes |
(TYP) Output Rise Time mS | 0.5 |
OCP Output Latch Off | No |
OCP Flag | Yes |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 125 |
Overtemperature Protection | Yes |
UL Certificate | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2675 | 2024-03-28 | 2024-03-28 | Additional Wafer Source SPFAB |